??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 5-BL-2
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS 5-BL-2
VERF
Availability
Available
BC
Order code
BAM00TW
TC
Artikelbezeichnung
BOS 5-BL-2
PX
Product view
46498_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
73269098
DESCRIPT
Description
Principle of operation = Aperture BOS, Version = Vertical slit aperture, Use = for photoelectric sensors BOS 5K, Dimension = 8.2 x 32.1 x 6.1 mm, Sensing surface = Width 1.0 mm, Mounting part = Snap-on
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.